BOCK, Miscellaneous, Air guide plate
097B06759
Compressors spare parts, Air guide plate, Legacy BOCK ID: 06759
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Air guide plate |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06759 |
Characteristic | Value |
---|---|
Material Description | Air guide plate |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Air guide plate |
General specifications
Characteristic | Value |
---|---|
Gross weight | 600 Gram |
Net weight | 600 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162587669 |