BOCK, Housing, Cover
097B06754
Compressors spare parts, shaft seal cover (lap.+nick.), Legacy BOCK ID: 06754
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | shaft seal cover (lap.+nick.) |
In scope of WEEE | No |
Legacy BOCK ID | 06754 |
Characteristic | Value |
---|---|
Material Description | shaft seal cover (lap.+nick.) |
Product Type | Cover |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Housing |
General specifications
Characteristic | Value |
---|---|
Gross weight | 470 Gram |
Net weight | 470 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162894941 |