BOCK, Connector, Ring
097B06715
Compressors spare parts, Clamping ring, Legacy BOCK ID: 06715
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Clamping ring |
In scope of WEEE | No |
Legacy BOCK ID | 06715 |
Characteristic | Value |
---|---|
Material Description | Clamping ring |
Product Type | Ring |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 28 Gram |
Net weight | 28 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162587775 |