BOCK, Connector, Nut
097B06697
Compressors spare parts, Soldered cap ø16 (5/8"), Legacy BOCK ID: 06697
097B06697
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [in] | 5/8 in |
| Connection size [mm] | 16 mm |
| Connection Type | Soldering |
| Contains batteries | No |
| Description | Soldered cap ø16 (5/8") |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 06697 |
| Material Description | Soldered cap ø16 (5/8") |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Gram |
| Net weight | 55 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895276 |