BOCK, Connector, Valve set
097B06694
Compressors spare parts, Legacy BOCK ID: 06694
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06694 |
Characteristic | Value |
---|---|
Material Description | Valve plate cpl. ø70/75/80 |
Product Type | Valve set |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.692 Kilogram |
Net weight | 1.692 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162968147 |