BOCK, Connector, Gasket
097B06685
Compressors spare parts, Gasket-bearing fl./motor cover, Legacy BOCK ID: 06685
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Gasket-bearing fl./motor cover |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06685 |
Characteristic | Value |
---|---|
Material Description | Gasket-bearing fl./motor cover |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Gasket |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4 Gram |
Net weight | 4 Gram |
Characteristic | Value |
---|---|
EAN | 5715162587898 |