BOCK, Housing, Cover
097B06408
Compressors spare parts, Shaft seal cover (lap.+paint.), Legacy BOCK ID: 06408
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Shaft seal cover (lap.+paint.) |
In scope of WEEE | No |
Legacy BOCK ID | 06408 |
Characteristic | Value |
---|---|
Material Description | Shaft seal cover (lap.+paint.) |
Product Type | Cover |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Housing |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.2 Kilogram |
Net weight | 1.2 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162894934 |