BOCK, Miscellaneous, Felt strip
097B06397
Compressors spare parts, Felt strip 150x45x10, Legacy BOCK ID: 06397
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Felt strip 150x45x10 |
In scope of WEEE | No |
Legacy BOCK ID | 06397 |
Characteristic | Value |
---|---|
Material Description | Felt strip 150x45x10 |
Product Type | Felt strip |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Gram |
Net weight | 10 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891629 |