BOCK, Connector, Ring
097B06394
Compressors spare parts, Guide ring-shaft seal, Legacy BOCK ID: 06394
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Guide ring-shaft seal |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 06394 |
Characteristic | Value |
---|---|
Material Description | Guide ring-shaft seal |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Ring |
General specifications
Characteristic | Value |
---|---|
Gross weight | 70 Gram |
Net weight | 70 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892114 |