BOCK, Connector, Screw
097B05952
Compressors spare parts, Hex.head screw M10x95, Legacy BOCK ID: 05952
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Hex.head screw M10x95 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05952 |
Characteristic | Value |
---|---|
Material Description | Hex.head screw M10x95 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Screw |
General specifications
Characteristic | Value |
---|---|
Gross weight | 65 Gram |
Net weight | 65 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162589724 |