BOCK, Pump component, Gear wheel
097B05338
Compressors spare parts, Gear wheel oil pump-driven, Legacy BOCK ID: 05338
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Gear wheel oil pump-driven |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05338 |
Characteristic | Value |
---|---|
Material Description | Gear wheel oil pump-driven |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Pump component |
Product Type | Gear wheel |
General specifications
Characteristic | Value |
---|---|
Gross weight | 22 Gram |
Net weight | 22 Gram |
Characteristic | Value |
---|---|
EAN | 5715162892060 |