BOCK, Pump component, Gear wheel
097B05329
Compressors spare parts, Gear wheel oil pump-drifty, Legacy BOCK ID: 05329
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Gear wheel oil pump-drifty |
In scope of WEEE | No |
Legacy BOCK ID | 05329 |
Characteristic | Value |
---|---|
Material Description | Gear wheel oil pump-drifty |
Product Type | Gear wheel |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Pump component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25 Gram |
Net weight | 25 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892046 |