BOCK, Pump component, Gear wheel
097B05325
Compressors spare parts, Gear wheel oil pump-driven, Legacy BOCK ID: 05325
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Gear wheel oil pump-driven |
In scope of WEEE | No |
Legacy BOCK ID | 05325 |
Characteristic | Value |
---|---|
Material Description | Gear wheel oil pump-driven |
Product Type | Gear wheel |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Pump component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13 Gram |
Net weight | 13 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892053 |