BOCK, Miscellaneous, Spring
097B05187
Compressors spare parts, Pressure spring-shaft seal, Legacy BOCK ID: 05187
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Pressure spring-shaft seal |
In scope of WEEE | No |
Legacy BOCK ID | 05187 |
Characteristic | Value |
---|---|
Material Description | Pressure spring-shaft seal |
Product Type | Spring |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25 Gram |
Net weight | 25 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162893258 |