BOCK, Miscellaneous, Miscellaneous
097B05180
Compressors spare parts, Bearing shell,upper+lower, Legacy BOCK ID: 05180
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05180 |
Characteristic | Value |
---|---|
Material Description | Bearing shell,upper+lower |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 12 Gram |
Net weight | 12 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162958322 |