BOCK, Miscellaneous, Miscellaneous
097B05179
Compressors spare parts, Bearing shell, upper, Legacy BOCK ID: 05179
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05179 |
Characteristic | Value |
---|---|
Material Description | Bearing shell, upper |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11 Gram |
Net weight | 11 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162958315 |