BOCK, Connector, Hose
097B05170
Compressors spare parts, Insulating hose ø35x14, Legacy BOCK ID: 05170
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Insulating hose ø35x14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05170 |
Characteristic | Value |
|---|---|
| Material Description | Insulating hose ø35x14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Hose |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255120681 |