BOCK, Mounting, Miscellaneous
097B05138
Compressors spare parts, Holder f.attachments HGZ7, Legacy BOCK ID: 05138
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Holder f.attachments HGZ7 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05138 |
Characteristic | Value |
---|---|
Material Description | Holder f.attachments HGZ7 |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.78 Kilogram |
Net weight | 2.78 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162892305 |