BOCK, Bearing component, Bearing bush
097B05129
Compressors spare parts, Press-in bearing bush, Legacy BOCK ID: 05129
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Press-in bearing bush |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05129 |
Characteristic | Value |
---|---|
Material Description | Press-in bearing bush |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
Product Type | Bearing bush |
General specifications
Characteristic | Value |
---|---|
Gross weight | 100 Gram |
Net weight | 100 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162893210 |