BOCK, Connector, Adaptor
097B04939
Compressors spare parts, Adaptor 5/8"UNF-7/16"UNF, Legacy BOCK ID: 04939
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Adaptor 5/8"UNF-7/16"UNF |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 04939 |
Characteristic | Value |
---|---|
Material Description | Adaptor 5/8"UNF-7/16"UNF |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Adaptor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40.1 Gram |
Net weight | 40.1 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162890189 |