BOCK, Bearing component, Crankshaft
097B04789
Compressors spare parts, Crankshaft 47 stroke, Legacy BOCK ID: 04789
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Crankshaft 47 stroke |
In scope of WEEE | No |
Legacy BOCK ID | 04789 |
Characteristic | Value |
---|---|
Material Description | Crankshaft 47 stroke |
Product Type | Crankshaft |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11714 Kilogram |
Net weight | 11714 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891049 |