BOCK, Connector, Disc
097B04724
Compressors spare parts, Disc f.rear bearing, Legacy BOCK ID: 04724
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Disc f.rear bearing |
In scope of WEEE | No |
Legacy BOCK ID | 04724 |
Characteristic | Value |
---|---|
Material Description | Disc f.rear bearing |
Product Type | Disc |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 74 Gram |
Net weight | 74 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891445 |