BOCK, Fan system, Fan motor
097B04149
Compressors spare parts, Legacy BOCK ID: 04149
097B04149
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04149 |
Characteristic | Value |
|---|---|
| Material Description | Fan 119x119x38 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.51 Kilogram |
| Net weight | 1.51 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162967621 |