BOCK, Frequency converter, Frequency converter
097B04121
Compressors spare parts, Legacy BOCK ID: 04121
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 04121 |
Characteristic | Value |
---|---|
Material Description | Frequency converter cpl. |
Product Type | Frequency converter |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Frequency converter |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.1 Kilogram |
Net weight | 9.1 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255060277 |