BOCK, Housing, Cylinder cover
097B04085
Compressors spare parts, Cylinder cover, Legacy BOCK ID: 04085
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Cylinder cover |
In scope of WEEE | No |
Legacy BOCK ID | 04085 |
Characteristic | Value |
---|---|
Material Description | Cylinder cover |
Product Type | Cylinder cover |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Housing |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.84 Kilogram |
Net weight | 3.84 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162891209 |