BOCK, Miscellaneous, Miscellaneous
097B04012
Compressors spare parts, Legacy BOCK ID: 04012
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Legacy BOCK ID | 04012 |
Material Description | Compressor casing |
Characteristic | Value |
---|---|
Product Type | Miscellaneous |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13 Kilogram |
Net weight | 13 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162967997 |