BOCK, Bearing component, Crankshaft
097B03341
Compressors spare parts, Legacy BOCK ID: 03341
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 03341 |
Characteristic | Value |
---|---|
Material Description | Crankshaft 68 stroke |
Product Type | Crankshaft |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Bearing component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18.1 Kilogram |
Net weight | 18.1 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162967881 |