Danfoss logo
SBFV-FF-GF Butterfly valves

Butterfly valves, SBFV-FF-GF, PN 16, DN 450, Gear Flange, Flange

065H7675

SBFV-FF GF PN16/dp16 DN450
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SBFV

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]240 °C
Ambient temperature [°C] [min]-40 °C
ApplicationHeating and cooling
Approval standardEN 10204 3.1N 12266 P10-P11-P12 & F20
Body materialCarbon Steel EN 10028-2 P265 GH
Cone /seat sealing materialStainless steel + PTFE
Connection typesFlange
Contains batteriesNo
DescriptionSBFV-FF GF PN16/dp16 DN450
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]450 mm
Differential pressure range [bar] [Max]16.00 bar
Differential pressure range [bar] [Min]0.00 bar
Flanges materialCarbon Steel EN 10028-2 P265 GH
FunctionOn/off
Gear flange typeF16
Height to top of stem [mm]530.0 mm
Kvs values [m³/h]8700.00 m³/h
Leakage rate [% Kvs]Leakage rate A
Material DescriptionSBFV-FF GF PN16/dp16 DN450
Media pH [Max]9
Media pH [Min]7
Characteristic
Value
Media temperature [°C] [Max]240 °C
Media temperature [°C] [Min]-20 °C
Medium alternativeGlycolic water up to 50%
Mounting orientationAll
Number of ports2
Operating torque [Nm]3270 N-m
Operation typeGear Flange
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 16
Pressure nominal [bar]16 bar
Product groupButterfly valves
Product lineDistrict Energy Controls
Product TypeSBFV-FF-GF
REACH Candidate List substancesNo
Rotation angle [°]90 °
Stem sealing materialPTFE/Graphite/Stainless steel/EPDM HT/Viton
Storage temperature [°C] [Min]-40 °C
Valve body materialCarbon Steel EN 10028-2 P265 GH
Valve disc materialCarbon Steel EN 10028-2 P265 GH
Valve sizeDN 450
Valve stem materialStainless Steel X17CrNi16-2

General specifications

Characteristic
Value
Gross weight280 Kilogram
Net weight280 Kilogram
Volume170.1 Liter
Characteristic
Value
EAN/UPC5702428936309
Proposition 65No Reproductive Toxins or Carcinogens