Danfoss logo
SBFV-WW-WG Butterfly valves

Butterfly valves, SBFV-WW-WG, PN 25, DN 600, Worm Gear, Welded

065H7617

SBFV-WW WG PN25/dp16 DN600
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SBFV

Product specifications

Characteristic
Value
Ambient temperature [°C] [max]110 °C
Ambient temperature [°C] [min]-40 °C
ApplicationHeating and cooling
Approval standardEN 10204 3.1N 12266 P10-P11-P12 & F20
Body materialCarbon Steel EN 10028-2 P265 GH
China RoHS complianceOut of scope
Cone /seat sealing materialStainless steel + PTFE
Connection typesWelded
Contains batteriesNo
DescriptionSBFV-WW WG PN25/dp16 DN600
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]600 mm
Differential pressure range [bar] [Max]16.00 bar
Differential pressure range [bar] [Min]0.00 bar
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionOn/off
Gear flange typeF25
Height to top of gear [mm]680.0 mm
Kvs values [m³/h]15000.00 m³/h
Leakage rate [% Kvs]Leakage rate A
Material DescriptionSBFV-WW WG PN25/dp16 DN600
Media pH [Max]9
Characteristic
Value
Media pH [Min]7
Media temperature [°C] [Max]240 °C
Media temperature [°C] [Min]-20 °C
Medium alternativeGlycolic water up to 50%
Mounting orientationAll
Number of ports2
Operating torque [Nm]4930 N-m
Operation typeWorm Gear
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 25
Pressure nominal [bar]25 bar
Product groupButterfly valves
Product lineDistrict Energy Controls
Product TypeSBFV-WW-WG
REACH Candidate List substancesNo
Rotation angle [°]90 °
Stem sealing materialPTFE/Graphite/Stainless steel/EPDM HT/Viton
Storage temperature [°C] [Min]-40 °C
Valve body materialCarbon Steel EN 10028-2 P265 GH
Valve disc materialCarbon Steel EN 10028-2 P265 GH
Valve sizeDN 600
Valve stem materialStainless Steel X17CrNi16-2
Welding ends materialCarbon Steel EN 10028-2 P265 GH

General specifications

Characteristic
Value
Gross weight371 Kilogram
Net weight371 Kilogram
Volume382.88 Liter
Characteristic
Value
EAN/UPC5702428935760
Proposition 65No Reproductive Toxins or Carcinogens