
Butterfly valves, SBFV-WW-WG, PN 25, DN 350, Worm Gear, Welded
065H7613
SBFV-WW WG PN25/dp16 DN350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SBFV
065H7613
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 110 °C |
| Ambient temperature [°C] [min] | -40 °C |
| Application | Heating and cooling |
| Approval standard | EN 10204 3.1N 12266 P10-P11-P12 & F20 |
| Body material | Carbon Steel EN 10028-2 P265 GH |
| China RoHS compliance | Out of scope |
| Cone /seat sealing material | Stainless steel + PTFE |
| Connection types | Welded |
| Contains batteries | No |
| Description | SBFV-WW WG PN25/dp16 DN350 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 350 mm |
| Differential pressure range [bar] [Max] | 16.00 bar |
| Differential pressure range [bar] [Min] | 0.00 bar |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | On/off |
| Gear flange type | F14 |
| Height to top of gear [mm] | 450.0 mm |
| Kvs values [m³/h] | 5200.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | SBFV-WW WG PN25/dp16 DN350 |
| Media pH [Max] | 9 |
Characteristic | Value |
|---|---|
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 240 °C |
| Media temperature [°C] [Min] | -20 °C |
| Medium alternative | Glycolic water up to 50% |
| Mounting orientation | All |
| Number of ports | 2 |
| Operating torque [Nm] | 1930 N-m |
| Operation type | Worm Gear |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Pressure nominal [bar] | 25 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | SBFV-WW-WG |
| REACH Candidate List substances | No |
| Rotation angle [°] | 90 ° |
| Stem sealing material | PTFE/Graphite/Stainless steel/EPDM HT/Viton |
| Storage temperature [°C] [Min] | -40 °C |
| Valve body material | Carbon Steel EN 10028-2 P265 GH |
| Valve disc material | Carbon Steel EN 10028-2 P265 GH |
| Valve size | DN 350 |
| Valve stem material | Stainless Steel X17CrNi16-2 |
| Welding ends material | Carbon Steel EN 10028-2 P265 GH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 134.775 Kilogram |
| Net weight | 129 Kilogram |
| Volume | 182.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428935722 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |