
Butterfly valves, SBFV-FF-GF, PN 25, DN 350
065B7688
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | SBFV-FF G GF PN25/dp16 DN350 GOST |
Pressure class | PN 25 |
Product Type | SBFV-FF-GF |
Characteristic | Value |
---|---|
Product group | Butterfly valves |
Product line | District Energy Controls |
Valve size | DN 350 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 185 Kilogram |
Net weight | 185 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.038 Hectoliter |
EAN/UPC | 5702428947572 |