Butterfly valves, SBFV-FF-GF, PN 25, DN 250, Gear Flange, Flange / Flange
065B7686
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 110 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 10204 3.1 |
Body material | Carbon Steel EN 10028-2 P265 GH |
Cone /seat sealing material | Stainless steel + PTFE |
Connection types | Flange / Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 250 mm |
Differential pressure range [bar] [Max] | 25.00 bar |
Differential pressure range [bar] [Min] | 0.00 bar |
Flanges material | Carbon Steel EN 10028-2 P265 GH |
Function | On/off |
Gear flange type | F12 |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | SBFV-FF G GF PN25/dp16 DN250 GOST |
Media pH [Max] | 9 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 240 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -20 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Gear Flange |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product group | Butterfly valves |
Product line | District Energy Controls |
Product Type | SBFV-FF-GF |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite/Stainless steel/EPDM HT/Viton |
Storage temperature [°C] [Min] | -40 °C |
Valve body material | Carbon Steel EN 10028-2 P265 GH |
Valve disc material | Carbon Steel EN 10028-2 P265 GH |
Valve size | DN 250 |
Valve stem material | Stainless Steel X17CrNi16-2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 85 Kilogram |
Net weight | 85 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.557 Hectoliter |
EAN | 5702428947558 |