
Butterfly valves, SBFV-FF-GF, PN 25
065B7682
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | SBFV-FF G GF PN16/dp16 DN1200 GOST |
Pressure class | PN 25 |
Characteristic | Value |
---|---|
Product Type | SBFV-FF-GF |
Product group | Butterfly valves |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2950 Kilogram |
Net weight | 2950 Kilogram |
Characteristic | Value |
---|---|
Volume | 174.948 Liter |
EAN/UPC | 5715162956151 |