
Butterfly valves, SBFV-WW-GF, PN 25, DN 500, Gear Flange, Welded
065B7661
SBFV-WW G GF PN25/dp16 DN500
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 240 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 10204 3.1N 12266 P10-P11-P12 & F20 |
Basic Data Text Template | |
Body material | Carbon Steel EN 10028-2 P265 GH |
Cone /seat sealing material | Stainless steel + PTFE |
Connection types | Welded |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SBFV-WW G GF PN25/dp16 DN500 |
Diameter [mm] | 500 mm |
Differential pressure range [bar] [Max] | 16.00 bar |
Differential pressure range [bar] [Min] | 0.00 bar |
Flanges material | Carbon Steel EN 10028-2 P265 GH |
Function | On/off |
Gear flange type | F25 |
Height to top of stem [mm] | 578.0 mm |
Kvs values [m³/h] | 11000.00 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | Butt.valve SBFV-WW G GF PN25/dp16 DN500 |
Media pH [Max] | 9 |
Media pH [Min] | 7 |
Characteristic | Value |
---|---|
Media temperature [°C] [Max] | 240 °C |
Media temperature [°C] [Min] | -20 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operating torque [Nm] | 4280 N-m |
Operation type | Gear Flange |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product Type | SBFV-WW-GF |
Product group | Butterfly valves |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite/Stainless steel/EPDM HT/Viton |
Storage temperature [°C] [Min] | -40 °C |
Valve body material | Carbon Steel EN 10028-2 P265 GH |
Valve disc material | Carbon Steel EN 10028-2 P265 GH |
Valve size | DN 500 |
Valve stem material | Stainless Steel X17CrNi16-2 |
Welding ends material | Carbon Steel EN 10028-2 P265 GH |
General specifications
Characteristic | Value |
---|---|
Gross weight | 225 Kilogram |
Net weight | 225 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428947329 |
Proposition 65 | No Reproductive Toxins or Carcinogens |