
Butterfly valves, SBFV-FF-WG, PN 25, DN 1000, Worm Gear, Flange / Flange
065B7651
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 110 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 10204 3.1 |
Body material | Carbon Steel EN 10028-2 P265 GH |
Cone /seat sealing material | Stainless steel + PTFE |
Connection types | Flange / Flange |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 1000 mm |
Differential pressure range [bar] [Max] | 25.00 bar |
Differential pressure range [bar] [Min] | 25.00 bar |
Flanges material | Carbon Steel EN 10028-2 P265 GH |
Function | On/off |
Gear flange type | F35 |
Leakage rate [% Kvs] | Leakage rate A |
Material Description | SBFV-FF G WG PN25/dp16 DN1000 GOST |
Media pH [Max] | 9 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 240 °C |
Characteristic | Value |
---|---|
Media temperature [°C] [Min] | -20 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Number of ports | 2 |
Operation type | Worm Gear |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product Type | SBFV-FF-WG |
Product group | Butterfly valves |
Product line | District Energy Controls |
Rotation angle [°] | 0 ° |
Stem sealing material | PTFE/Graphite/Stainless steel/EPDM HT/Viton |
Storage temperature [°C] [Min] | -40 °C |
Valve body material | Carbon Steel EN 10028-2 P265 GH |
Valve disc material | Carbon Steel EN 10028-2 P265 GH |
Valve size | DN 1000 |
Valve stem material | Stainless Steel X17CrNi16-2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3300 Kilogram |
Net weight | 3300 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.841 Cubic meter |
EAN/UPC | 5702428947244 |