Non-standard Butterfly valves, SYLAX-WG PN25 DN50 DI/PA/EPDM
149G079007
SYLAX-WG PN25 DN50 DI/PA/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
|---|---|
| Description | SYLAX-WG PN25 DN50 DI/PA/EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SYLAX-WG PN25 DN50 DI/PA/EPDM |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 4.3 Kilogram |