Non-standard Butterfly valves, BUTTERFLY VALVE SYLAX2 Dn200
149G038775
BUTTERFLY VALVE SYLAX2 Dn200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | BUTTERFLY VALVE SYLAX2 Dn200 |
Material Description | SYLAX-WH PN16 DN200 CI/PA/NBR |
Characteristic | Value |
---|---|
Product Type | Non-standard Butterfly valves |
Product group | Butterfly valves |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.1 Kilogram |