Non-standard Butterfly valves, BV.S.W.DI/DI/EP/PCF/PN25 DN65
149G026507
BV.S.W.DI/DI/EP/PCF/PN25 DN65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
Description | BV.S.W.DI/DI/EP/PCF/PN25 DN65 |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | BV.S.W.DI/DI/EP/PCF/PN25 DN65 |
Characteristic | Value |
---|---|
Product group | Butterfly valves |
Product line | District Energy Controls |
Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.1 Kilogram |
Characteristic | Value |
---|---|
Net weight | 3.9 Kilogram |