
Non-standard Butterfly valves, Check valve 635V DN100
149F021312
Check valve 635V DN100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149F021312
Product specifications
Characteristic | Value |
|---|---|
| Description | Check valve 635V DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Check valve 635V DN100 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2.5 Kilogram |