Non-standard Butterfly valves, #PRV 7BIS PN16 2## f/f#
149B7555
#PRV 7BIS PN16 2## f/f#
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
|---|---|
| Description | f/f# |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "PRV 7BIS PN16 2"" f/f" |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
| SCIP dossier product name | 149B7209 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.7 Kilogram |
| Net weight | 3.7 Kilogram |
| Volume | 2.52 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104067759 |
| Proposition 65 | Cancer and Reproductive Harm |