Danfoss logo
AI164086473989en_Instr_Draw_.svg

Non-standard Butterfly valves, #PRV 7BIS PN16 1##1/2 f/f#

149B7554

#PRV 7BIS PN16 1##1/2 f/f#
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves

Product specifications

Characteristic
Value
Description1/2 f/f#
DG Indicator ProfileNot relevant for dangerous goods
Material Description"PRV 7BIS PN16 1""1/2 f/f"
Product groupButterfly valves
Product lineDistrict Energy Controls
Characteristic
Value
Product TypeNon-standard Butterfly valves
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.c913d080-3d3d-48ea-9b66-c464558debd8
SCIP dossier product name149B7009

General specifications

Characteristic
Value
Gross weight2.05 Kilogram
Net weight2.05 Kilogram
Characteristic
Value
EAN/UPC5710104067742
Proposition 65Cancer and Reproductive Harm