Non-standard Butterfly valves, #PRV 7BIS PN16 1##1/4 f/f#
149B7553
#PRV 7BIS PN16 1##1/4 f/f#
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B7553
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | 1/4 f/f# |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "PRV 7BIS PN16 1""1/4 f/f" |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
| SCIP dossier product name | 149B7008 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.55 Kilogram |
| Net weight | 1.55 Kilogram |
| Volume | 1.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104067735 |
| Proposition 65 | Cancer and Reproductive Harm |