
Non-standard Butterfly valves, Ball valve X3777S DN20 SS
149B6044S
Ball valve X3777S DN20 SS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B6044S
Product specifications
Characteristic | Value |
|---|---|
| Description | Ball valve X3777S DN20 SS |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | X3777S ball valve DN20 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 0.96 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |