
Non-standard Butterfly valves, T R.Joints ZKB PN16/GN10 DN400
149B5153C
T R.Joints ZKB PN16/GN10 DN400
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5153C
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKB PN16/GN10 DN400 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB DN400 PN10 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 60 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322282 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |