Non-standard Butterfly valves, T R.Joints ZKB PN16/GN10 DN250
149B5150C
T R.Joints ZKB PN16/GN10 DN250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKB PN16/GN10 DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB DN250 PN10 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.337 Kilogram |
| Net weight | 23.673 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322206 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |