Non-standard Butterfly valves, T R.Joints ZKB PN10 DN200
149B5149C
T R.Joints ZKB PN10 DN200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | T R.Joints ZKB PN10 DN200 |
Material Description | ZKB DN200 PN10 |
Characteristic | Value |
---|---|
Product Type | Non-standard Butterfly valves |
Product group | Butterfly valves |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18.782 Kilogram |
Net weight | 18.268 Kilogram |
Characteristic | Value |
---|---|
Volume | 30.636 Cubic decimeter |
EAN/UPC | 3660770322176 |