
Non-standard Butterfly valves, T R.Joints ZKB PN16/GN16 DN150
149B5148C
T R.Joints ZKB PN16/GN16 DN150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5148C
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKB PN16/GN16 DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | ZKB DN150 PN10 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.628 Kilogram |
| Net weight | 13.307 Kilogram |
| Volume | 16.53 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322169 |
| Proposition 65 | Cancer and Reproductive Harm |