
Non-standard Butterfly valves, T R.Joints ZKB PN16/GN16 DN125
149B5147C
T R.Joints ZKB PN16/GN16 DN125
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5147C
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKB PN16/GN16 DN125 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | ZKB DN125 PN10 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.273 Kilogram |
| Net weight | 10.273 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322145 |
| Proposition 65 | Cancer and Reproductive Harm |