
Non-standard Butterfly valves, ZKB DN 80 ÞT R.Joints ZKB PN10/GN16 DN80
149B5145C
ZKB DN 80 ÞT R.Joints ZKB PN10/GN16 DN80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5145C
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | ZKB DN 80 ÞT R.Joints ZKB PN10/GN16 DN80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB DN80 PN10 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.885 Kilogram |
| Net weight | 6.715 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.069 Hectoliter |
| EAN/UPC | 3660770322114 |