
Non-standard Butterfly valves, T R.Joints ZKB PN10/GN16 DN65
149B5144C
T R.Joints ZKB PN10/GN16 DN65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5144C
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKB PN10/GN16 DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB DN65 PN10 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.119 Kilogram |
| Net weight | 5.994 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322091 |